Microchip® Advanced Software Framework

terminal_tgt Directory Reference

Directories

directory  atxmega256a3u_rf212b_zigbit_usb
 

Files

file  app_config.h
 These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
 
file  conf_common_sw_timer.h
 USART Serial configuration.
 
file  conf_trx_access.h
 Common TRX Access Configuration.
 
file  main.c
 Terminal Target application.
 
file  vendor_data.c
 Implementation of vendor-specific data handling.