Microchip® Advanced Software Framework

tag_touch_at_reg_t Struct Reference

Autonomous Touch register configuration type.

#include <touch_api_at32uc3l.h>

Data Fields

touch_at_param_t at_param
 
uint8_t chlen
 
uint8_t dilen
 
uint8_t dishift
 
uint16_t div
 
uint16_t max
 
uint8_t selen
 
uint8_t spread
 
uint8_t sync
 

touch_at_param_t tag_touch_at_reg_t::at_param

Sensor parameters.

uint8_t tag_touch_at_reg_t::chlen

Charge Length.

uint8_t tag_touch_at_reg_t::dilen

Discharge Length.

uint8_t tag_touch_at_reg_t::dishift

Discharge Shift.

uint16_t tag_touch_at_reg_t::div

Clock Divider.

uint16_t tag_touch_at_reg_t::max

Maximum Count.

uint8_t tag_touch_at_reg_t::selen

Settle Length.

uint8_t tag_touch_at_reg_t::spread

Spread Spectrum Sensor Drive.

uint8_t tag_touch_at_reg_t::sync

Sync Pin enable.