Microchip® Advanced Software Framework

tag_touch_general_config_t Struct Reference

Touch General configuration input common to QMatrix, QTouch and Autonomous Touch.

#include <touch_api_at32uc3l.h>

Data Fields

uint32_t csares
 
uint32_t csbres
 
uint8_t maxdev
 
general_pin_options_t sync_pin
 

uint32_t tag_touch_general_config_t::csares

CSA pin group resistor drive enable.

uint32_t tag_touch_general_config_t::csbres

CSB pin group resistor drive enable.

uint8_t tag_touch_general_config_t::maxdev

Max deviation of spread spectrum.

general_pin_options_t tag_touch_general_config_t::sync_pin

General pin option.