Microchip® Advanced Software Framework

tag_touch_qm_pin_t Struct Reference

QMatrix pin configuration type.

#include <touch_api_at32uc3l.h>

Data Fields

general_pin_options_t smp_dis_pin
 
general_pin_options_t vdiv_pin
 
uint32_t x_lines
 
uint8_t y_yk_lines
 

general_pin_options_t tag_touch_qm_pin_t::smp_dis_pin

SMP/DIS pin selected.

general_pin_options_t tag_touch_qm_pin_t::vdiv_pin

VDIV pin selected.

uint32_t tag_touch_qm_pin_t::x_lines

X Lines selected.

uint8_t tag_touch_qm_pin_t::y_yk_lines

Y-Yk pairs selected.