Microchip® Advanced Software Framework

tag_touch_qm_reg_t Struct Reference

QMatrix register configuration type.

#include <touch_api_at32uc3l.h>

Data Fields

uint8_t acctrl
 
uint8_t chlen
 
uint8_t consen
 
uint8_t cxdilen
 
uint8_t dilen
 
uint8_t dishift
 
uint16_t div
 
uint8_t fsources
 
uint8_t glen
 
uint8_t intrefsel
 
uint8_t intvrefsel
 
uint16_t max
 
uint8_t selen
 
uint16_t shival0
 
uint16_t shival1
 
uint16_t shival2
 
uint16_t shival3
 
uint16_t shival4
 
uint16_t shival5
 
uint16_t shival6
 
uint16_t shival7
 
uint8_t sources
 
uint8_t spread
 
uint8_t sync
 
uint16_t synctim
 
uint8_t trim
 

uint8_t tag_touch_qm_reg_t::acctrl

Analog Comparator Control.

uint8_t tag_touch_qm_reg_t::chlen

Charge Length.

uint8_t tag_touch_qm_reg_t::consen

Consensus Filter Length.

uint8_t tag_touch_qm_reg_t::cxdilen

Cx Capacitor Discharge Length.

uint8_t tag_touch_qm_reg_t::dilen

Discharge Length.

uint8_t tag_touch_qm_reg_t::dishift

Discharge Shift.

uint16_t tag_touch_qm_reg_t::div

Clock Divider.

uint8_t tag_touch_qm_reg_t::fsources

Force Discharge Current Sources.

uint8_t tag_touch_qm_reg_t::glen

Global Enable.

uint8_t tag_touch_qm_reg_t::intrefsel

Internal Reference Select.

uint8_t tag_touch_qm_reg_t::intvrefsel

Internal Voltage Reference Select.

uint16_t tag_touch_qm_reg_t::max

Maximum Count.

uint8_t tag_touch_qm_reg_t::selen

Settle Length.

uint16_t tag_touch_qm_reg_t::shival0

Shift Offset Value 0.

uint16_t tag_touch_qm_reg_t::shival1

Shift Offset Value 1.

uint16_t tag_touch_qm_reg_t::shival2

Shift Offset Value 2.

uint16_t tag_touch_qm_reg_t::shival3

Shift Offset Value 3.

uint16_t tag_touch_qm_reg_t::shival4

Shift Offset Value 4.

uint16_t tag_touch_qm_reg_t::shival5

Shift Offset Value 5.

uint16_t tag_touch_qm_reg_t::shival6

Shift Offset Value 6.

uint16_t tag_touch_qm_reg_t::shival7

Shift Offset Value 7.

uint8_t tag_touch_qm_reg_t::sources

Enable Discharge Current Sources.

uint8_t tag_touch_qm_reg_t::spread

Spread Spectrum Sensor Drive.

uint8_t tag_touch_qm_reg_t::sync

Sync Pin enable.

uint16_t tag_touch_qm_reg_t::synctim

Sync Time Interval.

uint8_t tag_touch_qm_reg_t::trim

Reference Current Trimming.