Macros | |
Project Constants. | |
Values from 0xF000->0xFFFF are reserved for Atmel Kits. Values from 0x0000->0xEFFF are available for other projects. | |
#define | QT8 0xF001 |
#define | QT16 0xF002 |
#define | QM64 0xF003 |
#define | UC3L_EK_REV2 0xF005 |
Interface constants. | |
#define | TWI 1 |
#define | SPI1W 2 |
#define | SPI2W 3 |
#define | UART 4 |
Select the type of interface to use for the debug protocol. | |
Comment out the interface not used. Only one interface should be active. | |
#define | QDEBUG_SPI |
#define | QDEBUG_SPI_BAUD_RATE 192000 |
#define | QDEBUG_SPI_USART (&AVR32_USART2) |
#define | QDEBUG_SPI_SCK_PIN AVR32_USART2_CLK_0_1_PIN |
#define | QDEBUG_SPI_SCK_FUNCTION AVR32_USART2_CLK_0_1_FUNCTION |
#define | QDEBUG_SPI_MISO_PIN AVR32_USART2_RXD_0_0_PIN |
#define | QDEBUG_SPI_MISO_FUNCTION AVR32_USART2_RXD_0_0_FUNCTION |
#define | QDEBUG_SPI_MOSI_PIN AVR32_USART2_TXD_0_0_PIN |
#define | QDEBUG_SPI_MOSI_FUNCTION AVR32_USART2_TXD_0_0_FUNCTION |
#define | QDEBUG_SPI_NSS_PIN AVR32_USART2_RTS_0_PIN |
#define | QDEBUG_SPI_NSS_FUNCTION AVR32_USART2_RTS_0_FUNCTION |
#define | QDEBUG_PBA_FREQ_HZ 48000000UL |
Set up project info. | |
#define | PROJECT_ID QM64 |
#define | INTERFACE SPI2W |
#define INTERFACE SPI2W |
Referenced by Transmit_Sign_On().
#define PROJECT_ID QM64 |
Referenced by Transmit_Sign_On().
#define QDEBUG_PBA_FREQ_HZ 48000000UL |
#define QDEBUG_SPI |
#define QDEBUG_SPI_BAUD_RATE 192000 |
#define QDEBUG_SPI_MISO_FUNCTION AVR32_USART2_RXD_0_0_FUNCTION |
#define QDEBUG_SPI_MISO_PIN AVR32_USART2_RXD_0_0_PIN |
#define QDEBUG_SPI_MOSI_FUNCTION AVR32_USART2_TXD_0_0_FUNCTION |
#define QDEBUG_SPI_MOSI_PIN AVR32_USART2_TXD_0_0_PIN |
#define QDEBUG_SPI_NSS_FUNCTION AVR32_USART2_RTS_0_FUNCTION |
#define QDEBUG_SPI_NSS_PIN AVR32_USART2_RTS_0_PIN |
#define QDEBUG_SPI_SCK_FUNCTION AVR32_USART2_CLK_0_1_FUNCTION |
#define QDEBUG_SPI_SCK_PIN AVR32_USART2_CLK_0_1_PIN |
#define QDEBUG_SPI_USART (&AVR32_USART2) |
#define QM64 0xF003 |
#define QT16 0xF002 |
#define QT8 0xF001 |
#define SPI1W 2 |
#define SPI2W 3 |
#define TWI 1 |
#define UART 4 |
#define UC3L_EK_REV2 0xF005 |