Advanced Software Framework

Embedded Software Solution for Atmel Flash MCUs


Release ASF-3.50.0

The Microchip® Advanced Software Framework (ASF) is a collection of embedded software for Microchip flash MCU (www.microchip.com/asf).

» It simplifies the usage of microcontrollers, providing an abstraction to the hardware and high-value middlewares
» ASF is designed to be used for evaluation, prototyping, design and production phases
» ASF is integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers
» ASF can be downloaded for free

Supported Devices

Supported Boards