Advanced Software Framework

Cortex Microcontroller Software Interface Standard


Release ASF-3.52.0

ASF supports ARM's Cortex Microcontroller Software Interface Standard (CMSIS)

» Peripheral Register and Interrupt Definitions: a consistent interface for device registers and interrupts

» Core Peripheral Functions: access functions for specific processor features and core peripherals

» DSP Library: optimized signal processing algorithms and for Cortex-M4 support of SIMD instructions

CMSIS layer is included in Atmel Studio ARM toolchain and as a standalone package.

Detailled information on CMSIS can be found here.