Advanced Software Framework

ASF-DSP


Release ASF-3.52.0

ASF-DSP provides a complete function set to manipulate both 16 and 32-bit fixed-point numbers. This library provides optimized functions for the 32-bit AVRs but also target-independants functions.


Description

Name
Digital Signal ProcessingmoduleDSP - Digital signal processing library - Sourceuc3
Digital Signal ProcessingmoduleQUAD DECODER - Quadrature Decoder for SAMBsambX