|
void | pdca_disable (uint8_t pdca_ch_number) |
| Disable the PDCA for the given channel. More...
|
|
void | pdca_disable_interrupt_reload_counter_zero (uint8_t pdca_ch_number) |
| Disable PDCA transfer interrupt when TCRR reaches zero. More...
|
|
void | pdca_disable_interrupt_transfer_complete (uint8_t pdca_ch_number) |
| Disable PDCA transfer interrupt when completed (ie TCR and TCRR are both zero) More...
|
|
void | pdca_disable_interrupt_transfer_error (uint8_t pdca_ch_number) |
| Disable PDCA transfer error interrupt. More...
|
|
void | pdca_enable (uint8_t pdca_ch_number) |
| Enable the PDCA for the given channel. More...
|
|
void | pdca_enable_interrupt_reload_counter_zero (uint8_t pdca_ch_number) |
| Enable PDCA transfer interrupt when TCRR reaches zero. More...
|
|
void | pdca_enable_interrupt_transfer_complete (uint8_t pdca_ch_number) |
| Enable PDCA transfer interrupt when completed (ie TCR and TCRR are both zero) More...
|
|
void | pdca_enable_interrupt_transfer_error (uint8_t pdca_ch_number) |
| Enable PDCA transfer error interrupt. More...
|
|
bool | pdca_get_channel_status (uint8_t pdca_ch_number) |
| Get the PDCA channel transfer enable status. More...
|
|
volatile avr32_pdca_channel_t * | pdca_get_handler (uint8_t pdca_ch_number) |
| Get PDCA channel handler. More...
|
|
uint32_t | pdca_get_load_size (uint8_t pdca_ch_number) |
| Get PDCA channel load size (or remaining size if transfer started) More...
|
|
uint32_t | pdca_get_reload_size (uint8_t pdca_ch_number) |
| Get PDCA channel reload size. More...
|
|
uint32_t | pdca_get_transfer_status (uint8_t pdca_ch_number) |
| Get PDCA channel transfer status. More...
|
|
uint32_t | pdca_init_channel (uint8_t pdca_ch_number, const pdca_channel_options_t *opt) |
| Set the channel configuration. More...
|
|
void | pdca_load_channel (uint8_t pdca_ch_number, volatile void *addr, uint32_t size) |
| Set PDCA channel load values. More...
|
|
void | pdca_reload_channel (uint8_t pdca_ch_number, volatile void *addr, uint32_t size) |
| Set PDCA channel reload values. More...
|
|
void | pdca_set_peripheral_select (uint8_t pdca_ch_number, uint32_t pid) |
| Set the peripheral function to use with the PDCA channel. More...
|
|
void | pdca_set_transfer_size (uint8_t pdca_ch_number, uint32_t transfer_size) |
| Set the size of the transfer. More...
|
|