Microchip® Advanced Software Framework

Todo List
Global ISR (func, int_grp, int_lvl)
Update to use IRQ numbers when these are made available in the device header files of both IAR and GCC.
Global set_clock_divider (volatile avr32_ssc_t *ssc, unsigned int bit_rate, unsigned int pba_hz)
check input values
Global ssc_i2s_init (volatile avr32_ssc_t *ssc, unsigned int sample_frequency, unsigned int data_bit_res, unsigned int frame_bit_res, unsigned char mode, unsigned int pba_hz)
check input values