Macros | |
USART Settings for the Debug Module | |
#define | DBG_USART (&AVR32_USART1) |
#define | DBG_USART_RX_PIN AVR32_USART1_RXD_0_1_PIN |
#define | DBG_USART_RX_FUNCTION AVR32_USART1_RXD_0_1_FUNCTION |
#define | DBG_USART_TX_PIN AVR32_USART1_TXD_0_1_PIN |
#define | DBG_USART_TX_FUNCTION AVR32_USART1_TXD_0_1_FUNCTION |
#define | DBG_USART_BAUDRATE 57600 |
#define | DBG_USART_CLOCK_MASK AVR32_USART1_CLK_PBA |
#define | DBG_USART_IRQ AVR32_USART1_IRQ |
VT100 Common Commands | |
#define | CLEARSCR "\x1B[2J\x1B[;H" |
Clear screen. More... | |
#define | CLEAREOL "\x1B[K" |
Clear end of line. More... | |
#define | CLEAREOS "\x1B[J" |
Clear end of screen. More... | |
#define | CLEARLCR "\x1B[0K" |
Clear line cursor right. More... | |
#define | CLEARLCL "\x1B[1K" |
Clear line cursor left. More... | |
#define | CLEARELN "\x1B[2K" |
Clear entire line. More... | |
#define | CLEARCDW "\x1B[0J" |
Clear cursor down. More... | |
#define | CLEARCUP "\x1B[1J" |
Clear cursor up. More... | |
#define | GOTOYX "\x1B[%.2d;%.2dH" |
Set cursor to (y, x). More... | |
#define | INSERTMOD "\x1B[4h" |
Insert mode. More... | |
#define | OVERWRITEMOD "\x1B[4l" |
Overwrite mode. More... | |
#define | DELAFCURSOR "\x1B[K" |
Erase from cursor to end of line. More... | |
#define | CRLF "\r\n" |
Carriage Return + Line Feed. More... | |
VT100 Cursor Commands | |
#define | CURSON "\x1B[?25h" |
Show cursor. More... | |
#define | CURSOFF "\x1B[?25l" |
Hide cursor. More... | |
VT100 Character Commands | |
#define | NORMAL "\x1B[0m" |
Normal. More... | |
#define | BOLD "\x1B[1m" |
Bold. More... | |
#define | UNDERLINE "\x1B[4m" |
Underline. More... | |
#define | BLINKING "\x1B[5m" |
Blink. More... | |
#define | INVVIDEO "\x1B[7m" |
Inverse video. More... | |
VT100 Color Commands | |
#define | CL_BLACK "\033[22;30m" |
Black. More... | |
#define | CL_RED "\033[22;31m" |
Red. More... | |
#define | CL_GREEN "\033[22;32m" |
Green. More... | |
#define | CL_BROWN "\033[22;33m" |
Brown. More... | |
#define | CL_BLUE "\033[22;34m" |
Blue. More... | |
#define | CL_MAGENTA "\033[22;35m" |
Magenta. More... | |
#define | CL_CYAN "\033[22;36m" |
Cyan. More... | |
#define | CL_GRAY "\033[22;37m" |
Gray. More... | |
#define | CL_DARKGRAY "\033[01;30m" |
Dark gray. More... | |
#define | CL_LIGHTRED "\033[01;31m" |
Light red. More... | |
#define | CL_LIGHTGREEN "\033[01;32m" |
Light green. More... | |
#define | CL_YELLOW "\033[01;33m" |
Yellow. More... | |
#define | CL_LIGHTBLUE "\033[01;34m" |
Light blue. More... | |
#define | CL_LIGHTMAGENTA "\033[01;35m" |
Light magenta. More... | |
#define | CL_LIGHTCYAN "\033[01;36m" |
Light cyan. More... | |
#define | CL_WHITE "\033[01;37m" |
White. More... | |
Functions | |
void | init_dbg_rs232 (long pba_hz) |
Sets up DBG_USART with 8N1 at DBG_USART_BAUDRATE. More... | |
void | init_dbg_rs232_ex (unsigned long baudrate, long pba_hz) |
Sets up DBG_USART with 8N1 at a given baud rate. More... | |
void | print (volatile avr32_usart_t *usart, const char *str) |
Prints a string of characters to a given USART. More... | |
void | print_char (volatile avr32_usart_t *usart, int c) |
Prints a character to a given USART. More... | |
void | print_char_hex (volatile avr32_usart_t *usart, unsigned char n) |
Prints a char to a given USART in an hexadecimal representation. More... | |
void | print_dbg (const char *str) |
Prints a string of characters to DBG_USART. More... | |
void | print_dbg_char (int c) |
Prints a character to DBG_USART. More... | |
void | print_dbg_char_hex (unsigned char n) |
Prints a char to DBG_USART in an hexadecimal representation. More... | |
void | print_dbg_hex (unsigned long n) |
Prints an integer to DBG_USART in an hexadecimal representation. More... | |
void | print_dbg_short_hex (unsigned short n) |
Prints a short integer to DBG_USART in an hexadecimal representation. More... | |
void | print_dbg_ulong (unsigned long n) |
Prints an integer to DBG_USART in a decimal representation. More... | |
void | print_hex (volatile avr32_usart_t *usart, unsigned long n) |
Prints an integer to a given USART in an hexadecimal representation. More... | |
void | print_short_hex (volatile avr32_usart_t *usart, unsigned short n) |
Prints a short integer to a given USART in an hexadecimal representation. More... | |
void | print_ulong (volatile avr32_usart_t *usart, unsigned long n) |
Prints an integer to a given USART in a decimal representation. More... | |