Here is a list of benchmarks available.
Filtering
- FIR
Computation of a 256-point signal with a 24-TAP filter:
12,712 cycles (423.7us @ 30MHz) for dsp16_filt_fir
36,432 cycles (1.21ms @ 30MHz) for dsp32_filt_fir.
- Partial_IIR
Computation of a 256-point signal with a 7th order filter:
15,006 cycles (500.2us @ 30MHz) for dsp16_filt_iirpart
33,333 cycles (1.11ms @ 30MHz) for dsp32_filt_iirpart.
- LMS
Computation of a 256-point signal:
3,124 cycles (104.1us @ 30MHz) for dsp16_filt_lms
5,317 cycles (177.2us @ 30MHz) for dsp32_filt_lms.
- NLMS
Computation of a 256-point signal:
3,706 cycles (123.5us @ 30MHz) for dsp16_filt_nlms
6,820 cycles (227.3us @ 30MHz) for dsp32_filt_nlms.
Operators
- Sine / Cosine
48 cycles (1.6us @ 30MHz) for dsp16_op_sin
196 cycles (6.5us @ 30MHz) for dsp32_op_sin.
- Arc_sine / Arc_cosine
70 to 153 cycles (2.3/5.1us @ 30MHz) for dsp16_op_acos
161 to 570 cycles (5.4/19us @ 30MHz) for dsp32_op_acos.
- Absolute
1 cycle (33ns @ 30MHz) for dsp16_op_abs
1 cycle (33ns @ 30MHz) for dsp32_op_abs.
- Square_root
61 cycles (2.0us @ 30MHz) for dsp16_op_sqrt
450 cycles (15us @ 30MHz) for dsp32_op_sqrt.
- Natural_logarithm / Binary_logarithm / Common_logarithm
90 to 102 cycles (3.0/3.4us @ 30MHz) for dsp16_op_ln, dsp16_op_log2, dsp16_op_log10
555 to 570 cycles (18.5/19us @ 30MHz) for dsp32_op_ln, dsp32_op_log2, dsp32_op_log10.
- Exponential
70 cycles (2.3us @ 30MHz) for dsp16_op_exp
175 cycles (5.8us @ 30MHz) for dsp32_op_exp.
- Power
166 to 200 cycles (5.5/6.7us @ 30MHz) for dsp16_op_pow
660 to 790 cycles (22.0/26.3us @ 30MHz) for dsp32_op_pow.
- Random
20 cycles (0.7us @ 30MHz) for dsp16_op_rand
18 cycles (0.6us @ 30MHz) for dsp32_op_rand.
Signal Generation
- Cosinusoidal / Sinusoidal
Generation of a 100-points signal:
5,752 cycles (191.7us @ 30MHz) for dsp16_gen_cos, dsp16_gen_sin
19,229 cycles (641.0us @ 30MHz) for dsp32_gen_cos, dsp32_gen_sin.
- Noise
Generation of a 100-points signal:
2,335 cycles (77.8us @ 30MHz) for dsp16_gen_noise
2,240 cycles (74.7us @ 30MHz) for dsp32_gen_noise.
Transforms
- Real_Complex_FFT
Computation of a 256-points real to complex FFT:
13,661 cycles (455.4us @ 30MHz) for dsp16_trans_realcomplexfft
74,297 cycles (2.48ms @ 30MHz) for dsp32_trans_realcomplexfft.
Vectors
- Addition
Addition of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_add
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_add.
- Subtraction
Subtraction of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_sub
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_sub.
- Multiplication_with_a_real
Multiplication of one 256-point vectors with a real number:
1,452 cycles (48.4us @ 30MHz) for dsp16_vect_realmul
1,909 cycles (63.6us @ 30MHz) for dsp32_vect_realmul.
- Division_with_a_real
Division of one 256-point vectors with a real number:
10,338 cycles (344.6us @ 30MHz) for dsp16_vect_realdiv
47,291 cycles (1.58ms @ 30MHz) for dsp32_vect_realdiv.
- Dot_multiplication
Dot multiplication of two 256-point vectors:
1,561 cycles (52.0us @ 30MHz) for dsp16_vect_dotmul
2,341 cycles (78.0us @ 30MHz) for dsp32_vect_dotmul.
- Dot_division
Dot division of two 256-point vectors:
10,700 cycles (356.7us @ 30MHz) for dsp16_vect_dotdiv
57,400 cycles (1.91ms @ 30MHz) for dsp32_vect_dotdiv.
- Power_
Raised to the power of one 256-point vectors with a real number:
51,927 cycles (1.73ms @ 30MHz) for dsp16_vect_pow
167,276 cycles (5.58ms @ 30MHz) for dsp32_vect_pow.
- Minimum
Minimum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_min
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_min.
- Maximum
Maximum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_max
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_max.
- Negate
Negate of a 256-point vector:
1,189 cycles (39.6us @ 30MHz) for dsp16_vect_neg
1,389 cycles (46.3us @ 30MHz) for dsp32_vect_neg.
- Convolution
Computation of a 64-points signal with another 64-point signal:
19,087 cycles (636.2us @ 30MHz) for dsp16_vect_conv
50,501 cycles (1.68ms @ 30MHz) for dsp32_vect_conv.
- Partial_Convolution
Computation of a 256-points signal with a 24-points signal:
12,712 cycles (423.7us @ 30MHz) for dsp16_vect_convpart
36,432 cycles (1.21ms @ 30MHz) for dsp32_vect_convpart.
ADPCM