Microchip® Advanced Software Framework

dsp.h File Reference
#include "dsp_types.h"
#include "target_optim.h"
#include "dsp_adpcm.h"

Macros

Algorithm's optimization options
Warning
WARNING! Do not modify those defines. There are here to be used with the DSP_OPTIMIZATION definition.
#define DSP_OPTI_SPEED   0
 To accelerate the algorithms. More...
 
#define DSP_OPTI_ACCURACY   1
 To be the more accurate as the algorithm can be. More...
 
#define DSP_OPTI_SIZE   2
 To minimize the size of the data needed to compute the algorithms. More...
 
#define DSP_OPTI_ACC_AND_SIZE   (DSP_OPTI_ACCURACY | DSP_OPTI_SIZE)
 To be the more accurate and smallest as the algorithm can be. More...