Microchip® Advanced Software Framework

dsp_signal_generation.h File Reference

Functions

dsp16_t dsp16_gen_cos (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase)
 16-bit fixed point version of the cosinusoidal signal generation. More...
 
void dsp16_gen_dcomb (dsp16_t *vect1, int size, int f, int fs, dsp16_t delay)
 16-bit fixed point version of the dirac comb signal generation. More...
 
void dsp16_gen_dirac (dsp16_t *vect1, int size, int dirac_index)
 16-bit fixed point version of the dirac comb signal generation. More...
 
void dsp16_gen_noise (dsp16_t *vect1, int size, dsp16_t amp)
 16-bit fixed point version of the noise generation. More...
 
void dsp16_gen_ramp (dsp16_t *vect1, int size, dsp16_t increment)
 16-bit fixed point version of the ramp signal generation. More...
 
void dsp16_gen_rect (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay)
 16-bit fixed point version of the rectangular signal generation. More...
 
dsp16_t dsp16_gen_saw (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay)
 16-bit fixed point version of the saw tooth signal generation. More...
 
dsp16_t dsp16_gen_sin (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase)
 16-bit fixed point version of the sinusoidal signal generation. More...
 
static void dsp16_gen_sqr (dsp16_t *vect1, int size, int f, int fs, dsp16_t delay)
 16-bit fixed point version of the square signal generation. More...
 
void dsp16_gen_step (dsp16_t *vect1, int size, dsp16_t intial_value, dsp16_t final_value, int step_index)
 16-bit fixed point version of the dirac comb signal generation. More...
 
dsp32_t dsp32_gen_cos (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase)
 32-bit fixed point version of the cosinusoidal signal generation. More...
 
void dsp32_gen_dcomb (dsp32_t *vect1, int size, int f, int fs, dsp32_t delay)
 32-bit fixed point version of the dirac comb signal generation. More...
 
void dsp32_gen_dirac (dsp32_t *vect1, int size, int dirac_index)
 32-bit fixed point version of the dirac comb signal generation. More...
 
void dsp32_gen_noise (dsp32_t *vect1, int size, dsp32_t amp)
 32-bit fixed point version of the noise generation. More...
 
void dsp32_gen_ramp (dsp32_t *vect1, int size, dsp32_t increment)
 32-bit fixed point version of the ramp signal generation. More...
 
void dsp32_gen_rect (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay)
 32-bit fixed point version of the rectangular signal generation. More...
 
dsp32_t dsp32_gen_saw (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay)
 32-bit fixed point version of the saw tooth signal generation. More...
 
dsp32_t dsp32_gen_sin (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase)
 32-bit fixed point version of the sinusoidal signal generation. More...
 
static void dsp32_gen_sqr (dsp32_t *vect1, int size, int f, int fs, dsp32_t delay)
 32-bit fixed point version of the square signal generation. More...
 
void dsp32_gen_step (dsp32_t *vect1, int size, dsp32_t intial_value, dsp32_t final_value, int step_index)
 32-bit fixed point version of the dirac comb signal generation. More...