Here is a list of benchmarks available.
Filtering
Operators
Signal Generation
Transforms
Vectors
- Addition
Addition of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_add
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_add.
- Subtraction
Subtraction of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_sub
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_sub.
- Multiplication with a real
Multiplication of one 256-point vectors with a real number:
1,452 cycles (48.4us @ 30MHz) for dsp16_vect_realmul
1,909 cycles (63.6us @ 30MHz) for dsp32_vect_realmul.
- Division with a real
Division of one 256-point vectors with a real number:
10,338 cycles (344.6us @ 30MHz) for dsp16_vect_realdiv
47,291 cycles (1.58ms @ 30MHz) for dsp32_vect_realdiv.
- Dot multiplication
Dot multiplication of two 256-point vectors:
1,561 cycles (52.0us @ 30MHz) for dsp16_vect_dotmul
2,341 cycles (78.0us @ 30MHz) for dsp32_vect_dotmul.
- Dot division
Dot division of two 256-point vectors:
10,700 cycles (356.7us @ 30MHz) for dsp16_vect_dotdiv
57,400 cycles (1.91ms @ 30MHz) for dsp32_vect_dotdiv.
- Power
Raised to the power of one 256-point vectors with a real number:
51,927 cycles (1.73ms @ 30MHz) for dsp16_vect_pow
167,276 cycles (5.58ms @ 30MHz) for dsp32_vect_pow.
- Minimum
Minimum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_min
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_min.
- Maximum
Maximum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_max
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_max.
- Negate
Negate of a 256-point vector:
1,189 cycles (39.6us @ 30MHz) for dsp16_vect_neg
1,389 cycles (46.3us @ 30MHz) for dsp32_vect_neg.
- Convolution
Computation of a 64-points signal with another 64-point signal:
19,087 cycles (636.2us @ 30MHz) for dsp16_vect_conv
50,501 cycles (1.68ms @ 30MHz) for dsp32_vect_conv.
- Partial Convolution
Computation of a 256-points signal with a 24-points signal:
12,712 cycles (423.7us @ 30MHz) for dsp16_vect_convpart
36,432 cycles (1.21ms @ 30MHz) for dsp32_vect_convpart.
ADPCM