Microchip® Advanced Software Framework

dsp_transforms.h File Reference

Functions

void dsp16_trans_complexfft (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int nlog)
 16-bit fixed point version of the complex FFT algorithm. More...
 
void dsp16_trans_complexifft (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int nlog)
 16-bit fixed point version of the complex iFFT algorithm. More...
 
void dsp16_trans_realcomplexfft (dsp16_complex_t *vect1, dsp16_t *vect2, int nlog)
 16-bit fixed point version of the real to complex FFT algorithm. More...
 
void dsp32_trans_realcomplexfft (dsp32_complex_t *vect1, dsp32_t *vect2, int nlog)
 32-bit fixed point version of the real to complex FFT algorithm. More...