Microchip® Advanced Software Framework

gen_cosinusoidal.c File Reference
#include "dsp.h"

Functions

dsp16_t dsp16_gen_cos (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase)
 16-bit fixed point version of the cosinusoidal signal generation. More...
 
dsp32_t dsp32_gen_cos (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase)
 32-bit fixed point version of the cosinusoidal signal generation. More...