Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Complex Vector Visualizer

This script is used to visualize a fixed-length data buffer from the serial port formatted as follow:

1. 0.265445 + 0.586624i
2. -0.025633 + -0.i
...

All others pattern lines will be avoided and not included in the visualization. This script is useful to visualize example's results. In a nutshell, it permits to visualize data printed with the dsp16_debug_print_complex_vect and dsp32_debug_print_complex_vect functions.
This script is a combination of three main programs (Data Get, Data Extraction and Data Print)

Usage

The following variables can be modified in the script:

Then, once launched, the script will wait until a reset has been performed on the target (which means it will wait until the beginning of the transmission to be sure data are well synchronized).

Information

All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/print_complex_vect