This script is used to generate filter coefficients to feed the re-sampling algorithm.
This script runs with Scilab (http://www.scilab.org/), Scilab is the free software for numerical computation.
The following variables can be modified in the script:
All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/resampling_coefficients_generation