#include "dsp.h"
Functions | |
void | dsp16_vect_conv (dsp16_t *vect1, dsp16_t *vect2, int vect2_size, dsp16_t *vect3, int vect3_size) |
16-bit fixed point version of the Convolution. More... | |
void | dsp32_vect_conv (dsp32_t *vect1, dsp32_t *vect2, int vect2_size, dsp32_t *vect3, int vect3_size) |
32-bit fixed point version of the Convolution. More... | |