#include "dsp.h"
Functions | |
void | dsp16_win_bart (dsp16_t *vect1, dsp16_t *vect2, int size) |
16-bit fixed point version of the Bartlett windowing function. More... | |
void | dsp32_win_bart (dsp32_t *vect1, dsp32_t *vect2, int size) |
32-bit fixed point version of the Bartlett windowing function. More... | |