Microchip® Advanced Software Framework

gen_sawtooth.c File Reference
#include "dsp.h"

Functions

dsp16_t dsp16_gen_saw (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay)
 16-bit fixed point version of the saw tooth signal generation. More...
 
dsp32_t dsp32_gen_saw (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay)
 32-bit fixed point version of the saw tooth signal generation. More...