Microchip® Advanced Software Framework

gen_step.c File Reference
#include "dsp.h"

Functions

void dsp16_gen_step (dsp16_t *vect1, int size, dsp16_t intial_value, dsp16_t final_value, int step_index)
 16-bit fixed point version of the dirac comb signal generation. More...
 
void dsp32_gen_step (dsp32_t *vect1, int size, dsp32_t intial_value, dsp32_t final_value, int step_index)
 32-bit fixed point version of the dirac comb signal generation. More...