Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Re-sampling coefficients generator

This script is used to generate filter coefficients to feed the re-sampling algorithm.

Usage

This script runs with Scilab (http://www.scilab.org/), Scilab is the free software for numerical computation.
The following variables can be modified in the script:

Information

All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/resampling_coefficients_generation