Microchip® Advanced Software Framework

gen_noise.c File Reference
#include "dsp.h"

Functions

void dsp16_gen_noise (dsp16_t *vect1, int size, dsp16_t amp)
 16-bit fixed point version of the noise generation. More...
 
void dsp32_gen_noise (dsp32_t *vect1, int size, dsp32_t amp)
 32-bit fixed point version of the noise generation. More...