This script is used to create an IMA/DVI ADPCM WAVE file with data received from a serial COM port.
It is a combination of two main programs (Data Get and IMA/DVI ADPCM WAVE File Builder)
The following variables can be modified in the script:
All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/adpcm_encoder