Functions | |
static __always_inline int | is_joystick_down (void) |
This function test it the joystick is down. More... | |
static __always_inline int | is_joystick_left (void) |
This function test it the joystick is on the left. More... | |
static __always_inline int | is_joystick_pressed (void) |
This function test it the joystick is pressed. More... | |
static __always_inline int | is_joystick_right (void) |
This function test it the joystick is on the right. More... | |
static __always_inline int | is_joystick_up (void) |
This function test it the joystick is up. More... | |