Type by which tasks are referenced. For example, a call to xTaskCreate returns (via a pointer parameter) an xTaskHandle variable that can then be used as a parameter to vTaskDelete to delete the task.
Generated on Sat Mar 5 2022 01:14:38 for USB Dual Role (Device and Host) Mass Storage Class example with FreeRTOS (from ASF V1) for EVK1105 by 1.8.5