Microchip® Advanced Software Framework

widget_gui.c File Reference

Calculator demo widget application.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "widget_gui.h"

Data Structures

struct  app_calculator_t
 Calculator context. More...
 

Macros

#define BT_H   40
 Height (in pixels) of a normal sized button. More...
 
#define BT_POS_X(col)   (W_SP + (BT_W * (col)))
 Calculate button X coordinate. More...
 
#define BT_POS_Y(row)   (W_SP + T_H + T_SP + (BT_H * (row)))
 Calculate button Y coordinate. More...
 
#define BT_W   40
 Width (in pixels) of a normal sized button. More...
 
#define BT_X   4
 Number of buttons in one column. More...
 
#define BT_Y   5
 Number of buttons in one row. More...
 
#define MAX_DIGITS   9
 Maximum number of digits on display. More...
 
#define MAX_VALUE   999999999L
 Maximum value we can show on display. More...
 
#define MIN_VALUE   -999999999L
 Minimum value we can show on display. More...
 
#define T_H   16
 Height of the static text field. More...
 
#define T_SP   16
 Spacing between static text and button pad. More...
 
#define T_W   (BT_W * BT_X)
 Width of the static text field. More...
 
#define W_SP   16
 Spacing between widget frame and components. More...
 

Functions

static bool app_calc_handler (struct wtk_basic_frame *frame, win_command_t command_data)
 Frame handler for the application. More...
 
static void app_calc_update_disp (struct app_calculator_t *calc)
 Update calculator display with new value. More...
 
bool app_widget_launch (void)
 Setup widget demo. More...
 
static void calc_perform_operation (struct app_calculator_t *calc)
 Perform calculation. More...