HTTP client service.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
#include "iot/sw_timer.h"
#include "http_entity.h"
#include <stdint.h>
Data Structures | |
struct | http_client_config |
HTTP client configuration structure. More... | |
union | http_client_data |
Structure of the HTTP client callback. More... | |
struct | http_client_data_disconnected |
Structure of the HTTP_CLIENT_CALLBACK_DISCONNECTED callback. More... | |
struct | http_client_data_recv_chunked_data |
Structure of the HTTP_CLIENT_CALLBACK_RECV_CHUNKED_DATA callback. More... | |
struct | http_client_data_recv_response |
Structure of the HTTP_CLIENT_CALLBACK_RECV_RESPONSE callback. More... | |
struct | http_client_data_requested |
Structure of the HTTP_CLIENT_CALLBACK_REQUESTED callback. More... | |
struct | http_client_data_sock_connected |
Structure of the HTTP_CLIENT_CALLBACK_SOCK_CONNECTED callback. More... | |
struct | http_client_module |
Structure of HTTP client connection instance. More... | |
struct | http_client_req |
HTTP client request instance. More... | |
struct | http_client_resp |
HTTP client response instance. More... | |
Macros | |
#define | _htonl(x) |
#define | _htons(A) (uint16)((((uint16) (A)) << 8) | (((uint16) (A)) >> 8)) |
Convert a 2-byte integer (short) from the host representation to the Network byte order representation. More... | |
#define | DEFAULT_HTTP_PORT 80 |
#define | DEFAULT_PORT DEFAULT_HTTP_PORT |
#define | HOSTNAME_MAX_SIZE 64 |
#define | HTTP_MAX_URI_LENGTH 128 |
Max size of URI. More... | |
#define | HTTP_PROTO_NAME "HTTP/1.1" |
Protocol version string of HTTP client. More... | |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
IP address parsing. More... | |
#define | MAX_SOCKET (TCP_SOCK_MAX + UDP_SOCK_MAX) |
#define | TCP_SOCK_MAX (7) |
#define | UDP_SOCK_MAX 4 |
Typedefs | |
typedef void(* | http_client_callback_t )(struct http_client_module *module_inst, int type, union http_client_data *data) |
Callback interface of HTTP client service. More... | |
Enumerations | |
enum | http_client_callback_type { HTTP_CLIENT_CALLBACK_SOCK_CONNECTED, HTTP_CLIENT_CALLBACK_REQUESTED, HTTP_CLIENT_CALLBACK_RECV_RESPONSE, HTTP_CLIENT_CALLBACK_RECV_CHUNKED_DATA, HTTP_CLIENT_CALLBACK_DISCONNECTED } |
A type of HTTP client callback. More... | |
enum | http_method { HTTP_METHOD_GET = 1, HTTP_METHOD_POST, HTTP_METHOD_DELETE, HTTP_METHOD_PUT, HTTP_METHOD_OPTIONS, HTTP_METHOD_HEAD } |
A type of HTTP method. More... | |
Functions | |
int | http_client_close (struct http_client_module *const module) |
Force close HTTP connection. More... | |
int | http_client_deinit (struct http_client_module *const module) |
Terminate HTTP client service. More... | |
void | http_client_get_config_defaults (struct http_client_config *const config) |
Get default configuration of HTTP client module. More... | |
int | http_client_init (struct http_client_module *const module, struct http_client_config *config) |
Initialize HTTP client service. More... | |
int | http_client_recv_response (struct http_client_module *const module) |
Force close HTTP connection. More... | |
int | http_client_register_callback (struct http_client_module *const module, http_client_callback_t callback) |
Register and enable the callback. More... | |
int | http_client_send_request (struct http_client_module *const module, const char *url, enum http_method method, struct http_entity *const entity, const char *ext_header) |
send HTTP request. More... | |
int | http_client_unregister_callback (struct http_client_module *const module) |
Unregister callback. More... | |