Microchip® Advanced Software Framework

nm_common.h File Reference

This module contains common APIs declarations.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

Macros

#define BOOT_START   0x12345678UL
 
#define BOOT_SUCCESS   0x10add09eUL
 
#define BYTE_0(word)   ((uint8)(((word) >> 0) & 0x000000FFUL))
 
#define BYTE_1(word)   ((uint8)(((word) >> 8) & 0x000000FFUL))
 
#define BYTE_2(word)   ((uint8)(((word) >> 16) & 0x000000FFUL))
 
#define BYTE_3(word)   ((uint8)(((word) >> 24) & 0x000000FFUL))
 
#define DATA_PKT_OFFSET   4
 
#define ERR_FIRMWARE_EXCEED_SIZE   0xE5UL
 
#define ERR_PREFIX_NMIS   0xE4UL
 
#define I2C_ERR_LARGE_ADDRESS   0xE1UL
 
#define I2C_ERR_OVER_SIZE   0xE3UL
 
#define I2C_ERR_TX_ABRT   0xE2UL
 
#define M2M_ACK   ((sint8)-11)
 
#define M2M_ERR_BUS_FAIL   ((sint8)-6)
 
#define M2M_ERR_FAIL   ((sint8)-12)
 
#define M2M_ERR_FIRMWARE   ((sint8)-8)
 
#define M2M_ERR_FIRMWARE_bURN   ((sint8)-10)
 
#define M2M_ERR_FW_VER_MISMATCH   ((sint8)-13)
 
#define M2M_ERR_INIT   ((sint8)-5)
 
#define M2M_ERR_INVALID   ((sint8)-16)
 
#define M2M_ERR_INVALID_ARG   ((sint8)-15)
 
#define M2M_ERR_MEM_ALLOC   ((sint8)-3)
 
#define M2M_ERR_RCV   ((sint8)-2)
 
#define M2M_ERR_SCAN_IN_PROGRESS   ((sint8)-14)
 
#define M2M_ERR_SEND   ((sint8)-1)
 
#define M2M_ERR_TIME_OUT   ((sint8)-4)
 
#define M2M_MAX(A, B)   ((A) > (B) ? (A) : (B))
 
#define M2M_NOT_YET   ((sint8)-7)
 
#define M2M_SEL(x, m1, m2, m3)   ((x>1)?((x>2)?(m3):(m2)):(m1))
 
#define M2M_SPI_FAIL   ((sint8)-9)
 
#define M2M_SUCCESS   ((sint8)0)
 
#define M2M_TIME_OUT_DELAY   10000
 
#define NBIT0   (0x00000001)
 
#define NBIT1   (0x00000002)
 
#define NBIT10   (0x00000400)
 
#define NBIT11   (0x00000800)
 
#define NBIT12   (0x00001000)
 
#define NBIT13   (0x00002000)
 
#define NBIT14   (0x00004000)
 
#define NBIT15   (0x00008000)
 
#define NBIT16   (0x00010000)
 
#define NBIT17   (0x00020000)
 
#define NBIT18   (0x00040000)
 
#define NBIT19   (0x00080000)
 
#define NBIT2   (0x00000004)
 
#define NBIT20   (0x00100000)
 
#define NBIT21   (0x00200000)
 
#define NBIT22   (0x00400000)
 
#define NBIT23   (0x00800000)
 
#define NBIT24   (0x01000000)
 
#define NBIT25   (0x02000000)
 
#define NBIT26   (0x04000000)
 
#define NBIT27   (0x08000000)
 
#define NBIT28   (0x10000000)
 
#define NBIT29   (0x20000000)
 
#define NBIT3   (0x00000008)
 
#define NBIT30   (0x40000000)
 
#define NBIT31   (0x80000000)
 
#define NBIT4   (0x00000010)
 
#define NBIT5   (0x00000020)
 
#define NBIT6   (0x00000040)
 
#define NBIT7   (0x00000080)
 
#define NBIT8   (0x00000100)
 
#define NBIT9   (0x00000200)
 
#define PROGRAM_START   0x26961735UL
 
#define WORD_ALIGN(val)   (((val) & 0x03) ? ((val) + 4 - ((val) & 0x03)) : (val))
 

Functions

sint8 hexstr_2_bytes (uint8 *pu8Out, uint8 *pu8In, uint8 u8SizeOut)
 Converts a string of hex characters to bytes. More...
 
NMI_API uint8 m2m_checksum (uint8 *buf, int sz)
 Calculates checksum for the specified number of data bytes in specified data buffer. More...
 
NMI_API sint8 m2m_memcmp (uint8 *pu8Buff1, uint8 *pu8Buff2, uint32 u32Size)
 Compare specified number of data bytes in pu8Buff1 and pu8Buff2 and decide if they all match. More...
 
NMI_API void m2m_memcpy (uint8 *pDst, uint8 *pSrc, uint32 sz)
 Copy specified number of bytes from source buffer to destination buffer. More...
 
NMI_API void m2m_memset (uint8 *pBuf, uint8 val, uint32 sz)
 Set specified number of data bytes in specified data buffer to specified value. More...
 
NMI_API uint16 m2m_strlen (const uint8 *pcStr)
 Returns the length of a null terminated string buffer. More...
 
NMI_API uint8 m2m_strncmp (uint8 *pcS1, uint8 *pcS2, uint16 u16Len)
 Compare specified number of data bytes in string buffers pcS1 and pcS2. More...
 
NMI_API uint8m2m_strstr (uint8 *pcIn, uint8 *pcStr)
 Find the occurrence of pcStr string in pcIn string. More...
 

Variables

NMI_API void(* at_sb_printf )(const char *_format,...)
 Chooses which function to use in order to output debug. More...