WINC3400 Flash Interface.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
Enumerations | |
enum | tenuWincFlashRegion { WINC_FLASH_REGION_RAW, WINC_FLASH_REGION_FIRMWARE_ACTIVE, WINC_FLASH_REGION_FIRMWARE_INACTIVE, WINC_FLASH_REGION_PLL_TABLE, WINC_FLASH_REGION_GAIN_TABLE, WINC_FLASH_REGION_PLL_AND_GAIN_TABLES, WINC_FLASH_REGION_ROOT_CERTS, WINC_FLASH_REGION_LOCAL_CERTS, WINC_FLASH_REGION_CONN_PARAM, WINC_FLASH_REGION_HTTP_FILES, WINC_FLASH_NUM_REGIONS } |
The regions of WINC flash available for accessing. More... | |
Functions | |
sint8 | m2m_flash_erase_sector (tenuWincFlashRegion enuRegion, uint8 u8StartSector, uint8 u8NumSectors) |
Erase one or more sectors within a WINC flash region. More... | |
sint8 | m2m_flash_read (tenuWincFlashRegion enuRegion, void *pvBuffer, uint32 u32Offset, uint32 u32Size) |
Read the number of bytes specified from a WINC flash location. More... | |
sint8 | m2m_flash_switch_firmware (void) |
Switch the active and inactive firmware images. More... | |
sint8 | m2m_flash_write (tenuWincFlashRegion enuRegion, void *pvBuffer, uint32 u32Offset, uint32 u32Size) |
Write the number of bytes specified to a WINC flash location. More... | |