Microchip® Advanced Software Framework

wifiprov_task.c File Reference
#include "at_ble_api.h"
#include "platform.h"
#include "interface.h"
#include "wifiprov_task.h"
#include "profiles.h"

Functions

void wifiprov_complete_ind_handler (uint8_t *data, at_ble_wifiprov_complete_ind *param)
 Provisioning complete handler. More...
 
at_ble_status_t wifiprov_configure_provisioning (uint8_t *lname, at_ble_auth_t lauthtype)
 Configure provisioning. More...
 
at_ble_status_t wifiprov_create_db (void)
 Create provisioning database. More...
 
at_ble_status_t wifiprov_disable (void)
 Disable provisioning. More...
 
at_ble_status_t wifiprov_scan_list_ind_send (struct wifiprov_scanlist_ind *param)
 wifiprov_scan_list_ind_send More...
 
void wifiprov_scan_mode_change_ind_handler (uint8_t *data, at_ble_wifiprov_scan_mode_change_ind_t *param)
 [Internal API] wifiprov_scan_mode_change_ind_handler More...
 
at_ble_status_t wifiprov_scan_mode_change_ind_send (uint8_t scanmode)
 wifiprov_scan_mode_change_ind_send More...
 
at_ble_status_t wifiprov_start (uint8_t *pin, uint8_t len)
 Start provisioning. More...
 
at_ble_status_t wifiprov_wifi_con_update (uint8_t conn_state)
 wifiprov_wifi_con_update More...