Immediate Alert Service declarations.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
Data Structures | |
struct | gatt_ias_char_handler |
Macros | |
#define | IAS_CHARACTERISTIC_COUNT (1) |
count of characteristics in immediate alert service More... | |
#define | IAS_INCLUDED_SERVICE_COUNT (0) |
count of included services in immediate alert service More... | |
#define | IAS_NO_SIGNED_WRITE (false) |
#define | IAS_WRITE_LENGTH (1) |
#define | IAS_WRITE_OFFSET (0) |
#define | IAS_WRITE_WITH_RESPONSE (false) |
#define | INVALID_IAS_PARAM (0xff) |
Invalid parameter written. More... | |
#define | MAX_IAS_CHAR_SIZE (1) |
Typedefs | |
typedef struct gatt_ias_char_handler | gatt_ias_char_handler_t |
typedef enum immediate_alert_level | immediate_alert_level_t |
Enumerations | |
enum | immediate_alert_level { IAS_NO_ALERT, IAS_MID_ALERT, IAS_HIGH_ALERT } |
Functions | |
at_ble_status_t | ias_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, immediate_alert_level_t alert_level) |
write a characteristic to Immediate Alert Characteristics More... | |