Microchip® Advanced Software Framework

tx_power.h File Reference

TX Service declarations.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "ble_manager.h"

Data Structures

struct  gatt_txps_char_handler
 

Macros

#define MAX_TX_POWER_CHAR_SIZE   (1)
 
#define TXPS_INVALID_CHAR_HANDLE   (0)
 
#define TXPS_INVALID_POWER_VALUE   (0xFF)
 
#define TXPS_POWER_READ_LENGTH   (1)
 
#define TXPS_POWER_READ_OFFSET   (0)
 

Typedefs

typedef struct
gatt_txps_char_handler 
gatt_txps_char_handler_t
 

Functions

at_ble_status_t txps_power_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle)
 Send the Read Request to Tx Power service. More...
 
int8_t txps_power_read_response (at_ble_characteristic_read_response_t *char_read_resp, gatt_txps_char_handler_t *txps_handler)
 Read a Tx Power. More...