Microchip® Advanced Software Framework

pdc.c File Reference

SAM4 Peripheral DMA Controller (PDC) driver.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "pdc.h"

Functions

void pdc_disable_transfer (Pdc *p_pdc, uint32_t ul_controls)
 Disable PDC transfers (TX and/or RX). More...
 
void pdc_enable_transfer (Pdc *p_pdc, uint32_t ul_controls)
 Enable PDC transfers (TX and/or RX). More...
 
uint32_t pdc_read_rx_counter (Pdc *p_pdc)
 Return Receive Counter Register (RCR) value. More...
 
uint32_t pdc_read_rx_next_counter (Pdc *p_pdc)
 Return Receive Next Counter Register (RNCR) value. More...
 
uint32_t pdc_read_rx_next_ptr (Pdc *p_pdc)
 Return Receive Next Pointer Register (RNPR) value. More...
 
uint32_t pdc_read_rx_ptr (Pdc *p_pdc)
 Return Receive Pointer Register (RPR) value. More...
 
uint32_t pdc_read_status (Pdc *p_pdc)
 Read PDC status. More...
 
uint32_t pdc_read_tx_counter (Pdc *p_pdc)
 Return Transmit Counter Register (TCR) value. More...
 
uint32_t pdc_read_tx_next_counter (Pdc *p_pdc)
 Return Transmit Next Counter Register (TNCR) value. More...
 
uint32_t pdc_read_tx_next_ptr (Pdc *p_pdc)
 Return Transmit Next Pointer Register (TNPR) value. More...
 
uint32_t pdc_read_tx_ptr (Pdc *p_pdc)
 Return Transmit Pointer Register (TPR) value. More...
 
void pdc_rx_clear_cnt (Pdc *p_pdc)
 Clear PDC buffer receive counter. More...
 
void pdc_rx_init (Pdc *p_pdc, pdc_packet_t *p_packet, pdc_packet_t *p_next_packet)
 Configure PDC for data receive. More...
 
void pdc_tx_init (Pdc *p_pdc, pdc_packet_t *p_packet, pdc_packet_t *p_next_packet)
 Configure PDC for data transmit. More...