#include "at_ble_api.h"
#include "platform.h"
#include "interface.h"
#include "wifiprov_task.h"
#include "profiles.h"
Functions | |
void | wifiprov_complete_ind_handler (uint8_t *data, at_ble_wifiprov_complete_ind *param) |
Provisioning complete handler. More... | |
at_ble_status_t | wifiprov_configure_provisioning (uint8_t *lname, at_ble_auth_t lauthtype) |
Configure provisioning. More... | |
at_ble_status_t | wifiprov_create_db (void) |
Create provisioning database. More... | |
at_ble_status_t | wifiprov_disable (void) |
Disable provisioning. More... | |
at_ble_status_t | wifiprov_scan_list_ind_send (struct wifiprov_scanlist_ind *param) |
wifiprov_scan_list_ind_send More... | |
void | wifiprov_scan_mode_change_ind_handler (uint8_t *data, at_ble_wifiprov_scan_mode_change_ind_t *param) |
[Internal API] wifiprov_scan_mode_change_ind_handler More... | |
at_ble_status_t | wifiprov_scan_mode_change_ind_send (uint8_t scanmode) |
wifiprov_scan_mode_change_ind_send More... | |
at_ble_status_t | wifiprov_start (uint8_t *pin, uint8_t len) |
Start provisioning. More... | |
at_ble_status_t | wifiprov_wifi_con_update (uint8_t conn_state) |
wifiprov_wifi_con_update More... | |