Chip-specific PLL implementation.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
PLL configuration | |
void | pll_config_write (const struct pll_config *cfg, unsigned int pll_id) |
Activate the configuration cfg on pll_id. More... | |
Interaction with the PLL hardware | |
void | pll_enable (const struct pll_config *cfg, unsigned int pll_id) |
Activate the configuration cfg and enable PLL pll_id. More... | |
void | pll_disable (unsigned int pll_id) |
Disable the PLL identified by pll_id. More... | |