Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration for clock example 1.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

Board-specific configuration parameters

The following definitions must be provided by the board code for all working oscillators on the board.

#define BOARD_OSC32_HZ   32768
 Clock frequency of OSC32 in Hz. More...
 
#define BOARD_OSC32_STARTUP_US   71000
 Startup time of OSC32 in microseconds. More...
 
#define BOARD_OSC32_IS_XTAL   false
 OSC32 uses a crystal, not an external clock. More...