Chip-specific oscillator management functions.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | OSC0_MODE_VALUE OSC_MODE_XTAL_G3 |
Board-dependent value written to the MODE bitfield of PM_OSCCTRL(0) More... | |
#define | OSC0_STARTUP_TIMEOUT 2560 |
Number of slow clock cycles to wait for OSC0 to start. More... | |
#define | OSC0_STARTUP_VALUE OSC_STARTUP_2048 |
Board-dependent value written to the STARTUP bitfield of PM_OSCCTRL(0) More... | |
#define | OSC1_MODE_VALUE OSC_MODE_XTAL_G3 |
Board-dependent value written to the MODE bitfield of PM_OSCCTRL(1) More... | |
#define | OSC1_STARTUP_TIMEOUT 2560 |
Number of slow clock cycles to wait for OSC1 to start. More... | |
#define | OSC1_STARTUP_VALUE OSC_STARTUP_2048 |
Board-dependent value written to the STARTUP bitfield of PM_OSCCTRL(1) More... | |
#define | OSC32_MODE_VALUE OSC32_MODE_XTAL |
#define | OSC32_STARTUP_VALUE OSC32_STARTUP_8192 |
Oscillator identifiers | |
#define | OSC_ID_OSC0 0 |
External Oscillator 0. More... | |
#define | OSC_ID_OSC1 1 |
External Oscillator 1. More... | |
#define | OSC_ID_OSC32 2 |
External 32 kHz oscillator. More... | |
OSC0/OSC1 mode values | |
#define | OSC_MODE_EXTERNAL AVR32_PM_MODE_EXT_CLOCK |
External clock connected to XIN. More... | |
#define | OSC_MODE_XTAL_G0 AVR32_PM_MODE_CRYSTAL_G0 |
Crystal connected to XIN/XOUT. Use oscillator gain G0 (400 kHz to 900 kHz) More... | |
#define | OSC_MODE_XTAL_G1 AVR32_PM_MODE_CRYSTAL_G1 |
Crystal connected to XIN/XOUT. Use oscillator gain G1 (900 kHz to 3 MHz) More... | |
#define | OSC_MODE_XTAL_G2 AVR32_PM_MODE_CRYSTAL_G2 |
Crystal connected to XIN/XOUT. Use oscillator gain G2 (3 MHz to 8 MHz) More... | |
#define | OSC_MODE_XTAL_G3 AVR32_PM_MODE_CRYSTAL_G3 |
Crystal connected to XIN/XOUT. Use oscillator gain G3 (8 MHz and higher) More... | |
OSC32 mode values | |
#define | OSC32_MODE_EXTERNAL AVR32_PM_OSCCTRL32_MODE_EXT_CLOCK |
External clock connected to XIN32. More... | |
#define | OSC32_MODE_XTAL AVR32_PM_OSCCTRL32_MODE_CRYSTAL |
Crystal connected to XIN32/XOUT32. Use automatic gain control. More... | |
OSC0/OSC1 startup values | |
#define | OSC_STARTUP_0 AVR32_PM_OSCCTRL0_STARTUP_0_RCOSC |
0 cycles More... | |
#define | OSC_STARTUP_64 AVR32_PM_OSCCTRL0_STARTUP_64_RCOSC |
64 cycles (560 us) More... | |
#define | OSC_STARTUP_128 AVR32_PM_OSCCTRL0_STARTUP_128_RCOSC |
128 cycles (1.1 ms) More... | |
#define | OSC_STARTUP_2048 AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC |
2048 cycles (18 ms) More... | |
#define | OSC_STARTUP_4096 AVR32_PM_OSCCTRL0_STARTUP_4096_RCOSC |
4096 cycles (36 ms) More... | |
#define | OSC_STARTUP_8192 AVR32_PM_OSCCTRL0_STARTUP_8192_RCOSC |
8192 cycles (71 ms) More... | |
#define | OSC_STARTUP_16384 AVR32_PM_OSCCTRL0_STARTUP_16384_RCOSC |
16384 cycles (142 ms) More... | |
OSC32 startup values | |
#define | OSC32_STARTUP_0 AVR32_PM_OSCCTRL32_STARTUP_0_RCOSC |
0 cycles More... | |
#define | OSC32_STARTUP_128 AVR32_PM_OSCCTRL32_STARTUP_128_RCOSC |
128 cycles (1.1 ms) More... | |
#define | OSC32_STARTUP_8192 AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC |
8192 cycles (72.3 ms) More... | |
#define | OSC32_STARTUP_16384 AVR32_PM_OSCCTRL32_STARTUP_16384_RCOSC |
16384 cycles (143 ms) More... | |
#define | OSC32_STARTUP_65536 AVR32_PM_OSCCTRL32_STARTUP_65536_RCOSC |
65536 cycles (570 ms) More... | |
#define | OSC32_STARTUP_131072 AVR32_PM_OSCCTRL32_STARTUP_131072_RCOSC |
131072 cycles (1.1 s) More... | |
#define | OSC32_STARTUP_262144 AVR32_PM_OSCCTRL32_STARTUP_262144_RCOSC |
262144 cycles (2.3 s) More... | |
#define | OSC32_STARTUP_524288 AVR32_PM_OSCCTRL32_STARTUP_524288_RCOSC |
524288 cycles (4.6 s) More... | |
Slow clock frequency limits | |
The slow clock is an internal RC oscillator whose frequency may drift a bit as a result of temperature changes. These definitions provide upper and lower limits which may be used to calculate upper and lower limits of timeouts, derived clock frequencies, etc. | |
#define | OSC_SLOW_NOMINAL_HZ AVR32_PM_RCOSC_FREQUENCY |
Nominal frequency of the slow clock in Hz. More... | |
#define | OSC_SLOW_MIN_HZ 100000 |
Minimum frequency of the slow clock in Hz. More... | |
#define | OSC_SLOW_MAX_HZ 120000 |
Maximum frequency of the slow clock in Hz. More... | |
Functions | |
Oscillator Management | |
static void | osc_enable (uint8_t id) |
Enable oscillator id. More... | |
static void | osc_disable (uint8_t id) |
Disable oscillator id. More... | |
static bool | osc_is_ready (uint8_t id) |
Determine whether oscillator id is ready. More... | |
static uint32_t | osc_get_rate (uint8_t id) |
Return the frequency of oscillator id in Hz. More... | |