Microchip® Advanced Software Framework

init.c File Reference

UC3-L0-Xplained board initialization.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "uc3_l0_xplained.h"
#include "conf_board.h"
#include "board.h"
#include "gpio.h"

Functions

void board_init (void)
 This function initializes the board target resources. More...