Macros | |
#define | COMMON_SENSOR_PLATFORM |
< Validate board support for the common sensor service. More... | |
#define | GPIO_PUSH_BUTTON_0 (LED0_GPIO) |
#define | GPIO_PUSH_BUTTON_0_PRESSED (0) |
#define | LED_COUNT 5 |
Number of LEDs. More... | |
#define | LED_FIRST_PWMA_LED 0 |
#define | LED_PWMA_CHANNELS_MASK |
Bit mask for the PWMA channels connected to the LEDs. More... | |
#define | LED_PWMA_COUNT 5 |
Oscillator Definitions | |
#define | FRCOSC (AVR32_SCIF_RCOSC_FREQUENCY) |
System oscillator frequencies (Hz.) and startup times (periods). More... | |
#define | FOSC32 (32768) |
#define | OSC32_STARTUP (AVR32_SCIF_OSCCTRL32_STARTUP_131072_RCOSC) |
#define | BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz. More... | |
#define | BOARD_OSC32_STARTUP_US (920000) |
Startup time of OSC32 in microseconds. More... | |
#define | BOARD_OSC32_PINSEL (0) |
If set to 1, use XIN32_2/XOUT32_2 pins for OSC32. More... | |
#define | FOSC0 ((int) "NONE") |
UC3-L0-Xplained LED to GPIO pin mappings. | |
#define | LED0_GPIO AVR32_PIN_PA11 |
#define | LED1_GPIO AVR32_PIN_PB04 |
#define | LED2_GPIO AVR32_PIN_PA13 |
#define | LED3_GPIO AVR32_PIN_PA17 |
#define | LED4_GPIO AVR32_PIN_PA20 |
UC3-L0-Xplained LED polarity mappings. | |
#define | LED0_POLARITY 0 |
#define | LED1_POLARITY 0 |
#define | LED2_POLARITY 1 |
#define | LED3_POLARITY 1 |
#define | LED4_POLARITY 1 |
PWM channels and functions of LEDs | |
#define | LED0_PWMA (32) |
#define | LED1_PWMA (32) |
#define | LED2_PWMA AVR32_PWMA_13_PIN |
#define | LED3_PWMA AVR32_PWMA_17_PIN |
#define | LED4_PWMA AVR32_PWMA_20_PIN |
#define | LED_RED_PWMA AVR32_PWMA_13_PIN |
#define | LED_GREEN_PWMA AVR32_PWMA_17_PIN |
#define | LED_BLUE_PWMA AVR32_PWMA_20_PIN |
#define | LED_RED_FUNCTION AVR32_PWMA_13_FUNCTION |
#define | LED_GREEN_FUNCTION AVR32_PWMA_17_FUNCTION |
#define | LED_BLUE_FUNCTION AVR32_PWMA_20_FUNCTION |
#define | LED_PWMA_FUNCTION AVR32_PWMA_0_FUNCTION |
#define | LED0_PWMA_FUNCTION (32) |
#define | LED1_PWMA_FUNCTION (32) |
#define | LED2_PWMA_FUNCTION AVR32_PWMA_13_FUNCTION |
#define | LED3_PWMA_FUNCTION AVR32_PWMA_17_FUNCTION |
#define | LED4_PWMA_FUNCTION AVR32_PWMA_20_FUNCTION |
Color Identifiers of LEDs to Use with LED Functions | |
#define | LED_MONO0_ORANGE (LED0) |
#define | LED_MONO1_ORANGE (LED1) |
#define | LED_RGB0_RED (LED2) |
#define | LED_RGB0_GREEN (LED3) |
#define | LED_RGB0_BLUE (LED4) |
GPIO Connections of Push Buttons | |
#define | GPIO_WAKE_BUTTON (AVR32_PIN_PA11) |
#define | GPIO_WAKE_BUTTON_PRESSED (0) |
SPI Connections of the AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI (&AVR32_SPI) |
#define | AT45DBX_SPI_NPCS 0 |
#define | AT45DBX_SPI_SCK_PIN AVR32_SPI_SCK_0_0_PIN |
#define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI_SCK_0_0_FUNCTION |
#define | AT45DBX_SPI_MISO_PIN AVR32_SPI_MISO_0_0_PIN |
#define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI_MISO_0_0_FUNCTION |
#define | AT45DBX_SPI_MOSI_PIN AVR32_SPI_MOSI_0_0_PIN |
#define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI_MOSI_0_0_FUNCTION |
#define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI_NPCS_0_0_PIN |
#define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI_NPCS_0_0_FUNCTION |
USART connections to GPIO for Virtual Com Port | |
#define | USART (&AVR32_USART2) |
#define | USART_RXD_PIN AVR32_USART2_RXD_0_1_PIN |
#define | USART_RXD_FUNCTION AVR32_USART2_RXD_0_1_FUNCTION |
#define | USART_TXD_PIN AVR32_USART2_TXD_0_1_PIN |
#define | USART_TXD_FUNCTION AVR32_USART2_TXD_0_1_FUNCTION |
#define | USART_IRQ AVR32_USART2_IRQ |
#define | USART_IRQ_GROUP AVR32_USART2_IRQ_GROUP |
#define | USART_SYSCLK SYSCLK_USART2 |
USART connections to GPIO on J4 header | |
#define | USART0 (&AVR32_USART1) |
#define | USART0_RXD_PIN AVR32_USART1_RXD_0_1_PIN |
#define | USART0_RXD_FUNCTION AVR32_USART1_RXD_0_1_FUNCTION |
#define | USART0_TXD_PIN AVR32_USART1_TXD_0_1_PIN |
#define | USART0_TXD_FUNCTION AVR32_USART1_TXD_0_1_FUNCTION |
#define | USART0_IRQ AVR32_USART1_IRQ |
#define | USART0_IRQ_GROUP AVR32_USART1_IRQ_GROUP |
#define | USART0_SYSCLK SYSCLK_USART1 |
MXT143E Xplained top module | |
#define | MXT143E_XPLAINED_PDCA_PID AVR32_PDCA_PID_SPI0_TX |
#define | MXT143E_XPLAINED_SPI &AVR32_SPI |
#define | MXT143E_XPLAINED_TWI &AVR32_TWIM0 |
#define | MXT143E_XPLAINED_CS (AVR32_PIN_PA08) |
#define | MXT143E_XPLAINED_SCK (AVR32_SPI_SCK_0_1_PIN) |
#define | MXT143E_XPLAINED_SCK_FUNCTION (AVR32_SPI_SCK_0_1_FUNCTION) |
#define | MXT143E_XPLAINED_MOSI (AVR32_SPI_MOSI_0_1_PIN) |
#define | MXT143E_XPLAINED_MOSI_FUNCTION (AVR32_SPI_MOSI_0_1_FUNCTION) |
#define | MXT143E_XPLAINED_MISO (AVR32_SPI_MISO_0_1_PIN) |
#define | MXT143E_XPLAINED_MISO_FUNCTION (AVR32_SPI_MISO_0_1_FUNCTION) |
#define | MXT143E_XPLAINED_CHG (AVR32_PIN_PB11) |
#define | MXT143E_XPLAINED_DC (AVR32_PIN_PB10) |
#define | MXT143E_XPLAINED_BACKLIGHT (AVR32_PIN_PB07) |
#define | MXT143E_XPLAINED_LCD_RESET (AVR32_PIN_PB06) |
TWI Master connections to GPIO | |
| |
#define | TWIMS0_TWD_PIN AVR32_TWIMS0_TWD_0_1_PIN |
#define | TWIMS0_TWD_FUNCTION AVR32_TWIMS0_TWD_0_1_FUNCTION |
#define | TWIMS0_TWCK_PIN AVR32_TWIMS0_TWCK_0_3_PIN |
#define | TWIMS0_TWCK_FUNCTION AVR32_TWIMS0_TWCK_0_3_FUNCTION |
ADC Connection for the NTC temperature sensor | |
#define | ADC_TEMPERATURE_CHANNEL (4) |
#define | ADC_TEMPERATURE_PIN AVR32_ADCIFB_AD_4_PIN |
#define | ADC_TEMPERATURE_FUNCTION AVR32_ADCIFB_AD_4_FUNCTION |