These functions are needed for code compatibility between 8- and 32-bit AVR, as well as a different application configurations on 8-bit AVR, i.e., if huge data memory is optional.
Generated on Sat Mar 5 2022 01:00:39 for FatFS unit tests for XMEGA-A1 Xplained by 1.8.5