ATxmega128A1 Xplain board init.
This file contains board initialization function.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include "board.h"
#include "compiler.h"
#include "xplain.h"
#include "conf_board.h"
#include "ioport.h"
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |