Human interface on SAM3X-EK:
- SAM3X USART used UART on J11 connector and USART0 on J13 connector
- Led 0 (D2, blue) blinks when USB Host have checked and enabled CDC interface
- Led 1 (D3, green) is on when UART is open
- Led 2 (D4, amber) is on when USART0 is open