Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB Device Controller (UDC) - Example code

Common example code for all USB devices.

Content of conf_usb.h:

#define USB_DEVICE_VENDOR_ID 0x03EB
#define USB_DEVICE_PRODUCT_ID 0xXXXX
#define USB_DEVICE_MAJOR_VERSION 1
#define USB_DEVICE_MINOR_VERSION 0
#define USB_DEVICE_POWER 100
#define USB_DEVICE_ATTR USB_CONFIG_ATTR_BUS_POWERED

Add to application C-file:

void usb_init(void)
{
}