Human interface on EVK1100 :
- PWR led is on when power present
- Led 0 is on when USB OTG cable is plugged in
- Led 1 is on when Vbus is present
- Led 2 is on when a device is connected
- Led 3 blinks when the CDC device is enumerated and USB in idle mode
- The blink is slow (1s) with low speed device
- The blink is normal (0.5s) with full speed device
- The blink is fast (0.25s) with high speed device
- Led 4 green is on during data transfer from CDC to UART
- Led 5 green is on during data transfer from UART to CDC
Note: On board the LED labels are incremented of one. E.g. Led0 in software corresponding at Led1 label on board.