Human interface on SAM4L8 Xplained Pro :
- Led 0 is on when it's host and there is no device connected
- Led 0 blinks when a device is enumerated and USB in idle mode
- The blink is slow (1s) with low speed device
- The blink is normal (0.5s) with full speed device
- The blink is fast (0.25s) with high speed device
- Led 0 is on during data transfer between CDC and UART