Human interface on SAM4S-Xplained:
- LED D9 blinks when USB host has checked and enabled HID and MSC interface
- LED D10 is on during read/write operation
- No mouse buttons are linked
- SW1(BOARD REV A) or BP2(BOARD REV B) is used to move mouse around
- Only a low level on J13.PA15 will generate a wakeup to USB Host in remote wakeup mode.